IESNA:LM-63-2002
[TEST]P941749
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-935-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19558
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2606.2 2403.2 2218.2 2045.9 1905.2 1845 1841.8 1873.5 1958.1 2137.9
2418 2745.8 3115.9 3521.9 3862.3 4170 4455.4 4771.6 5029.6 5306.6
5648.1 5873.3 6039.3 6252.9 6559.5 7181.2 8110.5 9280.9 10246.3 10118.3
8300.8 4451.2 1451.7 616.4 241.1 79.3 0
2606.2 2418 2234.1 2059.6 1919 1849.2 1850.3 1879.9 1963.4 2141
2415.9 2729.9 3101.1 3512.3 3853.8 4165.7 4444.9 4744.1 5013.7 5291.8
5626.9 5886 6064.7 6216.9 6534.1 7117.7 8001.6 9173.1 10206.1 10094
8458.4 4700.7 1669.5 641.8 269.6 96.2 0
2606.2 2424.4 2247.8 2080.8 1941.2 1861.9 1851.3 1870.4 1934.9 2071.2
2304.9 2618.9 2981.6 3369.6 3735.4 4064.2 4339.1 4590.8 4856.2 5158.5
5494.8 5857.4 6153.5 6382.9 6663.1 7137.8 7900.1 9048.3 10355.2 10879.6
9675.3 6281.4 2503.7 1118.6 493.8 176.6 0
2606.2 2421.2 2260.5 2104 1967.6 1888.3 1865.1 1878.8 1923.2 2023.7
2212.9 2481.5 2801.8 3151.8 3511.3 3887.7 4246.1 4547.4 4830.8 5140.6
5517 5893.4 6235.9 6543.6 6901 7348.2 8046 9185.8 10920.8 12628.3
12597.7 9301 4735.6 2236.2 1034 354.2 0
2606.2 2437.1 2291.2 2155.8 2032.1 1944.4 1911.6 1917.9 1951.8 2025.8
2160.1 2366.2 2642.2 2938.2 3250.1 3618.1 4046.3 4493.5 4888.9 5298.1
5693.5 6134.4 6599.6 7041.6 7536.4 8160.2 9038.8 10333 12400 15005.2
15940.9 12444.4 8086.2 4149.9 1797.4 559.3 0
2606.2 2435 2300.7 2165.3 2043.8 1951.8 1914.8 1923.2 1956 2027.9
2148.4 2349.3 2614.7 2906.5 3211 3570.5 4002.9 4457.6 4874.1 5302.3
5709.4 6149.2 6614.4 7080.7 7598.8 8242.7 9120.2 10397.5 12402.1 14949.1
15933.5 12631.5 8051.3 4085.4 1758.3 539.2 0
2606.2 2457.2 2335.6 2223.5 2117.8 2033.2 1989.8 1982.4 2014.1 2078.6
2182.3 2341.9 2544.9 2789.1 3091.5 3436.2 3884.5 4386.7 4935.5 5519.1
6105.9 6683.2 7227.7 7757.4 8317.8 8950 9663.7 10544.4 11673.6 12742.5
12088.1 8498.5 3642.4 1159.9 418.7 102.6 0
2606.2 2484.6 2388.4 2306 2227.7 2159 2114.6 2093.4 2107.2 2163.2
2254.2 2372.6 2529.1 2746.9 3044 3420.4 3870.8 4388.8 4951.3 5524.4
6069.9 6591.2 7087.1 7565 7995.3 8370.6 8665.6 8831.6 8694.1 7653.8
4865.7 1702.2 668.2 383.8 190.3 65.6 0
2606.2 2522.7 2458.2 2403.2 2354.6 2307 2277.4 2267.9 2277.4 2314.4
2376.8 2465.6 2597.8 2800.8 3071.4 3415.1 3830.6 4300 4779 5246.3
5676.6 6102.7 6455.9 6768.8 6998.2 7112.4 7070.1 6737.1 5824.6 3923.6
1623 696.8 476.8 335.2 214.6 93 0
2606.2 2559.7 2529.1 2506.8 2485.7 2469.8 2466.7 2480.4 2509 2560.8
2629.5 2720.4 2844.1 3031.3 3271.3 3587.4 3976.5 4415.3 4875.2 5353.1
5838.4 6317.3 6761.4 7144.2 7447.6 7566 7336.6 6452.7 4574.9 2063.8
855.4 547.7 388 265.4 173.4 79.3 0
2606.2 2613.6 2617.9 2629.5 2642.2 2661.2 2689.8 2738.4 2805 2889.6
2998.5 3131.7 3316.7 3574.7 3912 4321.2 4784.3 5274.9 5784.5 6295.1
6801.6 7298.5 7765.8 8086.2 8148.6 7814.5 6927.4 5359.4 3101.1 1162
600.5 415.5 287.6 177.6 105.7 38.1 0
2606.2 2628.4 2647.5 2679.2 2706.7 2739.5 2783.9 2837.8 2912.9 3003.8
3112.7 3254.4 3441.5 3687.9 3986 4333.9 4715.5 5115.2 5529.7 5935.7
6323.7 6708.5 7035.3 7221.3 7141 6698 5805.6 4428 2523.8 956.9
510.7 347.9 241.1 144.8 79.3 22.2 0
2606.2 2645.4 2684.5 2726.8 2773.3 2813.5 2868.4 2930.8 2996.4 3084.1
3181.4 3291.4 3434.1 3612.8 3821.1 4054.7 4309.5 4571.7 4840.3 5094.1
5331.9 5524.4 5623.8 5543.4 5217.8 4597.1 3739.7 2708.8 1538.4 706.3
430.3 304.5 215.7 140.6 83.5 28.5 0
2606.2 2665.4 2734.2 2805 2866.3 2913.9 2965.7 3005.9 3036.6 3066.2
3087.3 3103.2 3118 3125.4 3113.7 3061.9 2966.8 2851.5 2738.4 2572.4
2300.7 1952.8 1617.7 1338.5 1110.2 929.4 788.7 678.8 585.7 506.4
426.1 356.3 289.7 216.7 138.5 50.8 0
2606.2 2695 2782.8 2868.4 2926.6 2964.7 2984.7 2992.1 2976.3 2948.8
2908.6 2849.4 2753.2 2628.4 2472 2298.6 2129.4 1967.6 1808 1647.3
1484.4 1336.4 1209.5 1084.8 975.9 880.7 801.4 732.7 666.1 599.5
521.2 446.2 359.5 268.6 157.5 62.4 0
2606.2 2720.4 2830.4 2908.6 2957.3 2973.1 2963.6 2946.7 2907.6 2851.5
2759.5 2615.8 2450.8 2293.3 2171.7 2071.2 1959.2 1830.2 1698 1574.3
1473.9 1419.9 1341.7 1233.9 1131.3 1038.3 944.2 852.2 770.8 692.5
602.7 504.3 390.1 276 160.7 77.2 0
2606.2 2741.6 2858.9 2931.9 2958.3 2949.9 2934 2898 2833.6 2733.1
2599.9 2458.2 2330.3 2218.2 2111.4 2006.7 1895.7 1778.4 1675.8 1598.6
1575.4 1569 1515.1 1426.3 1330.1 1231.8 1113.3 997 889.2 798.3
709.4 611.1 513.8 396.5 277 143.8 0
2606.2 2763.8 2884.3 2948.8 2954.1 2931.9 2903.3 2848.4 2749 2627.4
2518.5 2428.6 2332.4 2220.3 2095.6 1972.9 1845 1724.5 1613.4 1550
1528.9 1501.4 1468.6 1412.5 1315.3 1218 1133.4 1055.2 994.9 928.3
844.8 756 659.8 546.6 428.2 254.8 0
2606.2 2777.5 2897 2944.6 2939.3 2906.5 2862.1 2786 2672.8 2571.3
2500.5 2431.8 2346.1 2235.1 2099.8 1944.4 1791.1 1646.2 1519.3 1463.3
1404.1 1363.9 1316.3 1214.8 1114.4 1037.2 972.7 926.2 889.2 831
773.9 687.2 590 494.8 382.7 227.3 0
2606.2 2782.8 2908.6 2948.8 2931.9 2897 2841 2742.6 2632.7 2551.3
2491 2428.6 2348.3 2245.7 2103 1927.5 1734 1560.6 1426.3 1359.7
1285.7 1219.1 1125 1012.9 927.2 861.7 809.9 766.5 720 666.1
625.9 542.4 441.9 361.6 278.1 139.6 0
2606.2 2798.7 2917.1 2950.9 2932.9 2892.8 2824 2724.7 2614.7 2538.6
2481.5 2412.8 2337.7 2227.7 2086 1911.6 1712.8 1517.2 1371.3 1273
1174.7 1102.8 1001.3 917.7 837.4 775 725.3 686.2 653.4 616.4
651.3 540.3 412.3 315.1 233.7 97.3 0
2606.2 2797.6 2919.2 2954.1 2935.1 2890.6 2829.3 2725.7 2612.6 2540.7
2481.5 2415.9 2343 2236.2 2097.7 1922.2 1722.3 1522.5 1367.1 1263.5
1165.1 1090.1 990.7 905 824.7 761.3 711.6 673.5 645 607.9
672.4 498 394.4 317.2 235.8 97.3 0
